Catalog No. : E985J-CAR
Description: 2 IN PVC TYPE LR PVC CONDUIT BODY
UPC: 34481132479
Type LR Conduit Body, Volume 63 Cubic Inches, Size 2 Inches, Length 9-9/32 Inches, Width 3-15/32 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 3
View More
View Less
For more info visit:
electrification.us.abb.com
- Textured lids
- Foam-in-place gasket
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Hubs are not threaded |
|
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Hub Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Bend type LR (Canada) |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface protection |
Untreated |
|
Surface polished |
N |
Documents/Support Tools
|
Sales Drawing |