text.skipToContent text.skipToNavigation

Catalog No. : E9842D

Description:  1/2 INCH THREADED ADAPTER

UPC: 34481002864

Made or assembled in Canada.

Threaded Adapter, Size 1/2 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

1/2

Width

1.19 in

Length

0.84 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here