text.skipToContent text.skipToNavigation

Catalog No. : E983H-CAR

Description:  TYPE T COND BDY 32CU 1.5IN PVC 4PK

UPC: 34481132349

Type T Conduit Body, Volume 32 Cubic Inches, Size 1-1/2 Inch, Length 8-21/32 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Foam-in-place gasket

Descriptors

Category

Electrical conduit fitting body

Special Features

Textured lids

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E11461

Dimensions

Hub Size

1-1/2 in

Length

8-21/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108470A7497

ETIM EC003618 Form part for installation tubes

Model

Other

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface protection

Untreated

Surface polished

N

Documents/Support Tools

Sales Drawing

Click here