Catalog No. : E981FFN-CAR
Description: 1 INCH 1-GANG FSC BOX 18 CU
UPC: 34481132240
- Integral mounting feet provide easy mounting
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
All sizes take standard covers and accessories or devices. |
|
Application |
For through terminations. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | (E981FFN) | N/A | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Equipped with |
None |
|
Shape |
Rectangular |
|
Inlet from the rear |
N |
|
Length |
115.3 mm |
|
Width |
57.5 mm |
|
Depth |
61.5 mm |
|
Number of inlets |
2 |
|
Material |
Plastic |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |