text.skipToContent text.skipToNavigation

Catalog No. : E981DFN

Description:  5 IN FSC 1-GANG WP BOX - NEW STYLE

UPC: 34481048978

Single Gang FSC Box, Volume 18 Cubic Inches, Length 4.54 Inches, Width 2.80 Inches, Depth 2.30 Inches, Conduit Size 1/2 Inch, 2 Hubs, Material PVC, Color Gray, Pack of 15
View More View Less
For more info visit:  electrification.us.abb.com
  • Integral mounting feet provide easy mounting

Descriptors

Category

Electrical junction box

Type

Rigid Non-Metallic FS & FD Boxes & Covers

Special Features

All sizes take standard covers and accessories or devices.

Application

For through terminations.

Specifications

Material

PVC

Color

Gray

Cubic Capacity

18 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461

Dimensions

Size

4.54 Inches x 2.80 Inches x 2.30 Inches

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Inlet from the rear

N

Length

115.3 mm

Width

57.5 mm

Depth

61.5 mm

Number of inlets

2

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here

Click here