Catalog No. : E9812E-CTN
Description: 2-GANG FSC BOX 18CU 3/4IN PVC
UPC: 34481157199
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
All sizes take standard covers and accessories or devices. |
|
Application |
For through terminations where two devices or additional wiring capacity is required. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Cubic Capacity |
32 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Equipped with |
None |
|
Shape |
Square |
|
Inlet from the rear |
N |
|
Length |
117.348 mm |
|
Width |
117.348 mm |
|
Depth |
50.292 mm |
|
Number of inlets |
2 |
|
Material |
Plastic |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |