text.skipToContent text.skipToNavigation

Catalog No. : E980FFN-6-HD

Description:  SGL GANG FS BOX 18CU 1INCH PVC

UPC: 34481020738

Made or assembled in Canada.

Single Gang FS Box, Volume 18 Cubic Inches, Length 4.54 Inches, Width 2.80 Inches, Depth 2.30 Inches, Conduit Size 1 Inch, Material PVC, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Integral mounting feet provide easy mounting.

Descriptors

Category

Electrical junction box

Special Features

All sizes take standard covers and accessories or devices.

Application

For dead-end terminations.

Specifications

Material

PVC

Color

Gray

Cubic Capacity

18 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Inlet from the rear

N

Length

144.78 mm

Width

71.1 mm

Depth

58.4 mm

Tackable

N

Number of inlets

1

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here