Catalog No. : E9802F-CTN
Description: 1 PVC 2-GANG FS
UPC: 34481157144
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
All sizes take standard covers and accessories or devices. |
|
Application |
For dead-end terminations where two devices or additional wiring capacity is required. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Cubic Capacity |
32 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
|
Equipped with |
None |
|
Shape |
Square |
|
Inlet from the rear |
N |
|
Length |
117.35 mm |
|
Width |
117.35 mm |
|
Depth |
50.29 mm |
|
Number of inlets |
1 |
|
Material |
Plastic |
|
Colour |
Grey |