Catalog No. : E9802CN-SPL
Description: 2 GANG NM BLANK FS COVER GRAY BULK
UPC: 34481014577
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Shape |
Square |
|
Number Of Outlet |
0 |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.85 Inches x 4.85 Inches x 0.25 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |