Catalog No. : E9802CM-CAR
Description: 2-GANG BLANK FS COVER WHITE
UPC: 34481173465
2-gang weatherproof Blank Cover - White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Supplied with stainless steel mounting screws and gasket |
|
Application |
For use with 2-gang FS boxes |
Specifications
|
Color |
White |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (E9802C) | N/A | N/A | N/A | N/A |
| CSA | 31146 | 441302 | N/A | N/A | N/A |
| UL | (E9802C) | N/A | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
White |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |