Catalog No. : E97SS
Description: FLR BOX CVR DUPLEX/GFCI-STAINLESS S
UPC: 34481215127
Single Door Cover for Round Floor Box, Stainless Steel, For use with GFCI and Duplex Devices
View More
View Less
For more info visit:
electrification.us.abb.com
- Screws concealed under doors.
- Rugged construction
- Coated with a light lacquer finish for extra protection.
- Resistance to wear, suite for high traffic areas.
- Gasketed for watertight applications.
- UL scrub water tested.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Screws concealed under doors. |
|
Application |
For tile and carpet applications |
Specifications
|
Material |
Stainless Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |