Catalog No. : E97DSB
Description: DUPLEX RECEP FLR BOX CVR-BROWN
UPC: 34481112020
Cover for Round Floor Box, Diameter 5.69 Inches, Color Brown, Non-Metallic, For use with Duplex Devices
View More
View Less
For more info visit:
electrification.us.abb.com
- High impact resistant thermoplastic.
- Compatible with standard NEMA duplex and 1-1/2 Inch NPS receptacles.
- Drill points (3/8 Inch) provided for low voltage cable pass through.
- 1-1/4 Inch NPS plugs may be modified to accept smaller fittings, sizes 3/8 Inch, 1/2 Inch and 1 Inch.
- UL scrub water tested, approved for all types of finish flooring.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
High impact resistant thermoplastic. |
|
Application |
For tile and carpet applications |
Specifications
|
Material |
Non-metallic |
|
Color |
Brown |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
Carlon |
|
Standard |
UL E11461 |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |