Catalog No. : E979DFNRL
Description: SGL GANG FSCC BOX 18CU .5IN PVC 8PK
UPC: 34481211136
Made or assembled in Canada.
- Detachable mounting feet provide easy mounting.
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
All sizes take standard covers and accessories or devices. |
|
Application |
For multiple through circuit terminations or where additional support is required in stub-up applications. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Equipped with |
None |
|
Shape |
Rectangular |
|
Mounting method |
Wall-/ceiling mounting |
|
Inlet from the rear |
N |
|
Length |
154.4 mm |
|
Width |
71.1 mm |
|
Depth |
61.5 mm |
|
Number of inlets |
3 |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |