text.skipToContent text.skipToNavigation

Catalog No. : E979DFNR

Description:  SGL GANG FSCC BOX 18CU 1/2IN PVC

UPC: 34481190400

Made or assembled in Canada.

Single Gang FSCC Box, Volume 18 Cubic Inches, Length 4.54 Inches, Width 2.80 Inches, Depth 2.42 Inches, Conduit Size 1/2 Inch, Material PVC, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical junction box

Special Features

All sizes take standard covers and accessories or devices.

Application

For multiple through circuit terminations or where additional support is required in stub-up applications.

Specifications

Material

PVC

Color

Gray

Cubic Capacity

18 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461
UL E11461

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Inlet from the rear

N

Length

154.4 mm

Width

71.1 mm

Depth

61.5 mm

Number of inlets

3

Material

Plastic

Surface protection

Untreated

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here