text.skipToContent text.skipToNavigation

Catalog No. : E978GC-CAR

Description:  1-1/4 INCH 2 HOLE SNAP STRAP-BOX

UPC: 34481130659

Made or assembled in Canada.

Conduit Support Strap, Size 1-1/4 Inch, Length 3.23 Inches, Width 1 Inch, Height 2.15 Inches, Material Polypropylene, Color Gray, Pack of 15
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

High strength, non-metallic clamp allows conduit to expand and contract freely, eliminating the bowing commonly seen from the expansion and contraction of conduit caused by varying temperature changes.

Application

UV inhibited for use in direct sunlight

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

1-1/4

ETIM EC000368 Tube clamp

Material

Plastic

Material quality

Other

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here