text.skipToContent text.skipToNavigation

Catalog No. : E978EC-15-HD

Description:  COND SPRT STRAP 3/4IN PP

UPC: 34481021124

Made or assembled in Canada.

Conduit Support Strap, Size 3/4 Inch, Length 1.92 Inches, Width 0.75 Inches, Height 1.57 Inches, Material Polypropylene, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Carlon's Snap Strap offers a unique support strap designed especially for the installation of PVC conduit.
  • Also usable for installations of rigid steel.
  • Finished installations have a neat, attractive appearance on exposed applications.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant

Documents/Support Tools

Sales Drawing

Click here