Catalog No. : E978DC-CAR
Description: 1/2 1 HLE CNDUIT SUPPORT SNAP STRA
UPC: 34481130628
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
High strength, non-metallic clamp allows conduit to expand and contract freely, eliminating the bowing commonly seen from the expansion and contraction of conduit caused by varying temperature changes. |
|
Application |
UV inhibited for use in direct sunlight |
Specifications
|
Material |
Polypropylene |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |