Catalog No. : E977NEC-CTN
Description: MASONRY PIPE CLP 3/4IN NYLON GRY
UPC: 34481185659
Masonry Pipe Clamp, Size 3/4 Inch, Anchor Length 1.2 Inch Threaded, Material Nylon, Color Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For masonry applications. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3/4 |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Plastic sheathed |
Y |