Catalog No. : E977NC-CAR
Description: 4 INCH PVC CONDUIT CLAMP
UPC: 34481160250
Conduit Clamp, Size 4 Inches, Length 7.20 Inches, Width 1 Inches, Height 4.70 Inches, Material PVC, Color Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system. |
|
Application |
UV inhibited for use in direct sunlight. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Plastic sheathed |
Y |
Documents/Support Tools
|
Sales Drawing |