Catalog No. : E977LC-7-HD
Description: COND CLP 3INCH PVC
UPC: 34481020707
Pipe Strap, Size 3 Inches, PVC Coated Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Metal straps |
|
Special Features |
UV inhibited for use in direct sunlight |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2-1/2 Inches |
|
Length |
5.81 in |
|
Width |
1 in |
|
Thickness |
0.05 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Plastic sheathed |
Y |