Catalog No. : E977K
Description: 2-.5 IN PVC COATED STEEL PIPE STRAP
UPC: 34481157656
Made or assembled in Canada.
Conduit Clamp, Size 2-1/2 Inches, Length 5.46 Inches, Width 1 Inches, Height 3.12 Inches, Material PVC, Color Gray, Pack of 50
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Special Features |
UV inhibited for use in direct sunlight |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2-1/2 Inches |
|
Length |
5.81 in |
|
Width |
1 in |
|
Thickness |
0.05 in |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Plastic sheathed |
Y |