text.skipToContent text.skipToNavigation

Catalog No. : E977JCR-CTN

Description:  COND CLP 2IN PVC

UPC: 34481190349

Conduit Clamp, Size 2 Inches, Length 4.18 Inches, Width 0.76 Inches, Height 2.49 Inches, Material PVC, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system.

Application

UV inhibited for use in direct sunlight.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y

Documents/Support Tools

Sales Drawing

Click here