Catalog No. : E977GC
Description: 1-1/4 INCH PVC CONDUIT CLAMP
UPC: 34481069447
Conduit Clamp, Size 1-1/4 Inch, Length 3.28 Inches, Width 0.64 Inches, Height 1.89 Inches, Material PVC, Color Gray, Pack of 50
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system. |
|
Application |
UV inhibited for use in direct sunlight. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1-1/4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Plastic sheathed |
Y |
Documents/Support Tools
|
Sales Drawing |