text.skipToContent text.skipToNavigation

Catalog No. : E977DC

Description:  1/2 INCH PVC CONDUIT CLAMP

UPC: 34481069416

Made or assembled in Canada.

Conduit Clamp, Size 1/2 Inch, Length 2.16 Inches, Width 0.50 Inches, Height 1.04 Inches, Material PVC, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system.

Application

UV inhibited for use in direct sunlight.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here