Catalog No. : E9763SS
Description: COVER, ASSY, TRIPLE STAINLESS STEEL
UPC: 34481215110
- Gasketed for a watertight seal.
- Double door design.
- For tile and carpet applications.
- UL scrub water tested.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Gasketed for a watertight seal. |
|
Application |
Suitable for any wiring application |
Specifications
|
Material |
Stainless Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |