Catalog No. : E9762B
Description: COVER ASSY DOUBLE BROWN
UPC: 34481126669
Two Gang Floor Box Cover, Width 7.13 Inches x Length 8.25 Inches, Brown, Non-Metallic, Carpet Flange Included
View More
View Less
For more info visit:
electrification.us.abb.com
- High impact resistant thermoplastic.
- Carpet flange is part of the cover and may be removed for tile application.
- Field reversible for tile or carpet.
- Gasketed for a watertight seal.
- Double door design.
- For tile and carpet applications.
- UL scrub water tested.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
High impact resistant thermoplastic. |
|
Application |
Suitable for any wiring application |
Specifications
|
Material |
Non-metallic |
|
Color |
Brown |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
Carlon |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |