text.skipToContent text.skipToNavigation

Catalog No. : E973K

Description:  ROUND FLOOR BOX DIVIDER KIT

UPC: 34481042952

Multi Service Divider Kit, For use with Non-Metallic Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Special Features

Multi-service divider kit for separate power, data and communications compartments provides flexibility and faster installations.

Application

For use with non-metallic boxes only.

Specifications

Material

Non-metallic

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 31146 441101 N/A 31146-53 N/A
UL E11461 N/A QCMZ N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here