text.skipToContent text.skipToNavigation

Catalog No. : E972Y

Description:  3/4 INCH Y-CONNECTOR

UPC: 34481042945

Y Fitting, 3/4 Inch, Gray, For use with Multi-Service Floor Box
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

Provides in and out service from a single port

Specifications

Material

Non-metallic

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E11461 N/A QCMZ N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US