Catalog No. : E971FBDIB-2
Description: DROP-IN FLR BOX COV W/O HL SAW
UPC: 34481211709
- Eliminates extension cords running across the floor from wall outlets
- Complete kit, non-metallic box, cover, power receptacle, low-voltage insert, blank insert, mounting screws, wire nuts and optional hole saw.
- Pre-wired 15A single receptacle with three pigtail leads.
- Solid brass or aluminum cover with brushed and lacquered finish for durability.
- Low-voltage insert accepts two Keystone devices.
- Integral cable clamp for non-metallic sheathed cable.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Eliminates extension cords running across the floor from wall outlets |
|
Application |
Ideal for great rooms and home offices |
Specifications
|
Material |
Non-Metallic/Brass |
|
Color |
Brass |
|
Cubic Capacity |
11.8 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
7.02 mm |
|
Colour |
Other |
|
Outer diameter |
57.15 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |