text.skipToContent text.skipToNavigation

Catalog No. : E971FBDI-2

Description:  FLOOR BOX BRASS COVER AND HOLE SAW

UPC: 34481211693

The Carlon Drop-in floor box with brass cover combines many of the same features of our existing floor box line with the strength, durability and style necessary to accommodate today’s residential electrical/ telecommunication needs.

Single Gang Drop in Floor Box with Hole Saw, 11.8 Cubic Inches, 2.25 Inch Diameter, Depth 7.02 Inches, Cover Brass, Non-Metallic, with Pre-Wired Single Receptacle, Low Voltage Telephone/Cable Plate and 1-Blank Plate for Custom Installations
View More View Less
For more info visit:  electrification.us.abb.com
  • Eliminates extension cords running across the floor from wall outlets
  • Complete kit, non-metallic box, cover, power receptacle, low-voltage insert, blank insert, mounting screws, wire nuts and optional hole saw.
  • Pre-wired 15A single receptacle with three pigtail leads.
  • Solid brass or aluminum cover with brushed and lacquered finish for durability.
  • Low-voltage insert accepts two Keystone devices.
  • Integral cable clamp for non-metallic sheathed cable.

Descriptors

Category

Floor boxes

Special Features

Eliminates extension cords running across the floor from wall outlets

Application

Ideal for great rooms and home offices

Specifications

Material

Non-Metallic/Brass

Color

Brass

Cubic Capacity

11.8 cu in

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E11461
UL E11461

ETIM EC000024 Installation box for underfloor-installation

Cover model

Round

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Min. built-in depth

7.02 mm

Colour

Other

Outer diameter

57.15 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here