Catalog No. : E971FB-CAR
Description: RND FLR-BX 90CU D5.4IN HUB.75/1 3PK
UPC: 34481131991
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Non-metallic |
|
Cubic Capacity |
90 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
5.4 mm |
|
Colour |
Other |
|
Outer diameter |
127.762 mm |