Catalog No. : E971FB
Description: RND FLR-BX 90CU D5.4IN HUB.75/1IN
UPC: 34481067061
- Three way versatility for power, data, and communications.
- Y-connector (E972Y) allows you to feed parallel runs of 3/4 Inch conduit or to feed in/out from the same side for increased wiring flexibility and faster installation.
- PVC molded ports and reducer plugs included.
- Accepts 1/2 Inch, 3/4 Inch and 1 Inch conduit, tubing or raceway.
- UL scrub water tested, approved for all types of finish flooring.
- Allows for various thickness of concrete pours.
Descriptors
Category |
Floor boxes |
Special Features |
Three way versatility for power, data, and communications. |
Application |
Suitable for any on grade/below grade application, concrete or wood sub-floor construction approved. |
Specifications
Material |
PVC |
Cable Entry |
Hubs |
Cubic Capacity |
90 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Steel City |
Sub Brand |
Carlon |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Cover model |
Round |
Suitable for wet cleaning |
N |
Suitable for hollow floor |
Y |
Material |
Other |
With opening carpeting |
N |
Min. built-in depth |
5.4 mm |
Outer diameter |
127.762 mm |