text.skipToContent text.skipToNavigation

Catalog No. : E971C

Description:  FLOOR BOX.75 INX1/2 IN REDUCER PLUG

UPC: 34481062356

Reducer Plug, Size 3/4 Inch x 1/2 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3/4 x 1/2

Width

1.05 in

Depth

0.842 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here