Catalog No. : E970CE-CTN
Description: 3/4 PVC ROUND JUNCT/COVER
UPC: 34481157052
- Supplied with 4 stainless steel cover screws.
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
Four knockout type socket openings, 90 degree spacing. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Cubic Capacity |
15.16 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Model |
Other |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface protection |
Untreated |
|
Surface polished |
N |
Documents/Support Tools
|
Sales Drawing |