Catalog No. : E970CDEL
Description: RND JCT-BOX 3/4IN PVC
UPC: 34481211044
- Supplied with 4 stainless steel cover screws.
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
Four knockout type socket openings, 90 degree spacing. |
Specifications
|
Material |
Non-metallic |
|
Cubic Capacity |
15.16 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3/4 Inch |
|
Equipped with |
Other |
|
Shape |
Round |
|
Mounting method |
Wall-/ceiling mounting |
|
Material |
Plastic |
|
Colour |
Grey |
|
Cover model |
Other |
|
Cover attachment |
Screwed |