text.skipToContent text.skipToNavigation

Catalog No. : E970CDE-CTN

Description:  RND JCT-BOX 3/4IN PVC 5PK

UPC: 34481182610

3/4 Inch Non-metallic round junction box with cover and reducers, pack of 5.
View More View Less
For more info visit:  electrification.us.abb.com
  • Supplied with 4 stainless steel cover screws.

Descriptors

Category

Electrical junction box

Special Features

Four knockout type socket openings, 90 degree spacing.

Specifications

Material

PVC

Cubic Capacity

15.16 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E11461 N/A QCMZ N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

Other

Shape

Round

Mounting method

Wall-/ceiling mounting

Inlet from the rear

N

Material

Plastic

Cover model

Other

Cover attachment

Screwed