Catalog No. : E958R
Description: 6 INCH PIPE CAP
UPC: 34481204459
Pipe End Cap, Size 6 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Cap off unused PVC conduit temporarily or permanently with PVC solvent cement. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
6 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441202 | N/A | 31146-42 | N/A |
ETIM Classification
ETIM
EC002265 Protection cap for cable protection tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Inner diameter |
169.2 mm |
|
Outer diameter |
187.7 mm |
|
Nominal diameter |
152.4 mm |
Documents/Support Tools
|
Sales Drawing |