Catalog No. : E958J
Description: PIPE END CAP 2 IN PVC 200PK
UPC: 34481204404
Descriptors
|
Category |
Electrical fittings |
|
Application |
Cap off unused PVC conduit temporarily or permanently with PVC solvent cement. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Inner diameter |
59.9 mm |
|
Outer diameter |
71.4 mm |
|
Nominal diameter |
50.8 mm |
Documents/Support Tools
|
Sales Drawing |