Catalog No. : E958H-CTN
Description: PIPE END CAP 1-1/2 IN PVC 6PK
UPC: 34481157021
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
Cap off unused PVC conduit temporarily or permanently with PVC solvent cement. |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1-1/2 Inch |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Inner diameter |
48.8 mm |
|
Outer diameter |
57.9 mm |
|
Nominal diameter |
38.1 mm |
Documents/Support Tools
|
Sales Drawing |