Catalog No. : E958G
Description: 1-1/4 INCH PIPE CAP
UPC: 34481061649
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Application |
Cap off unused PVC conduit temporarily or permanently with PVC solvent cement |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1-1/4 Inch |
|
Length |
1.73 in |
|
Thickness |
0.12 in |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Inner diameter |
42.7 mm |
|
Outer diameter |
51.6 mm |
|
Nominal diameter |
31.75 mm |
Documents/Support Tools
|
Sales Drawing |