Catalog No. : E955E
Description: 3/4 SCH 40 SHORT EXPANSION COUPLIN
UPC: 34481062721
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Expand to a maximum of 2 inches |
|
Application |
For use with Rigid Conduit |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |