text.skipToContent text.skipToNavigation

Catalog No. : E954LKXX

Description:  3 SLIP METER RISER W/ 2-1/2 REDUC

UPC: 34481184829

3 Inch Slip Meter Riser With 2-1/2 Inch Reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

3 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant