Catalog No. : E954KXL
Description: 2-1/2 IN PVC METER RISER LOCKNUT
UPC: 34481322443
2-1/2 Inch PVC, Meter Riser, Locknut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
Specifications
|
Material of Construction |
PVC |
|
Thread Type |
National Pipe Thread Taper (NPT) |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Thread Size |
2-1/2 - 8 NPT |
|
Height |
0.257 in |
|
Width |
3.23 in |