text.skipToContent text.skipToNavigation

Catalog No. : E954JXX

Description:  2 INCH SLIP METER RISER

UPC: 34481322436

Meter Riser, Size 2 Inches, Length 24 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with Rigid Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here