Catalog No. : E952PN
Description: 5 IN X 4 IN SCH 40 SWEDGE REDUCER
UPC: 34481062936
Fabricated Reducer, Male x Male, Size 5 Inch x 4 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Wall Thickness |
0.251 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002264 Reducing sleeve for installation tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
For tube diameter, large |
141.3002 mm |
|
For tube diameter, small |
114.3 mm |
Documents/Support Tools
|
Sales Drawing |