Catalog No. : E950LK
Description: 3 IN X 2-1/2 IN REDUCER BUSHING
UPC: 34481062325
Made or assembled in Canada.
Reducer Bushing, Size 3 Inches x 2-1/2 Inches, Length 1-11/16 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 25
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
For connecting different sizes of conduit, bell x spigot. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3 x 2-1/2 |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
53.8 mm |
|
Outer diameter |
88.9 mm |
Documents/Support Tools
|
Sales Drawing |