Catalog No. : E950KJ-CAR
Description: 2-1/2 IN X 2 IN REDUCER BUSHING
UPC: 34481130543
Made or assembled in Canada.
Reducer Bushing, Size 2-1/2 Inches x 2 Inches, Length 1-27/64 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
For connecting different sizes of conduit, bell x spigot. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
Dimensions
|
Size |
2-1/2 x 2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
54.1 mm |
|
Outer diameter |
70.6 mm |
Documents/Support Tools
|
Sales Drawing |