Catalog No. : E950GF-6-HD
Description: 1.25X1 PVC ELEC RED BUSH
UPC: 34481020677
Reducer Bushing, Size 1-1/4 Inch x 1 Inch, Length 1-9/64 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Application |
For connecting different sizes of conduit, bell x spigot. |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Standard |
UL E23018 |
Dimensions
Size |
1-1/4 x 1 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002357 Support insulator
Length |
36.8 mm |
Outer diameter |
42.4 mm |
Documents/Support Tools
Sales Drawing |