text.skipToContent text.skipToNavigation

Catalog No. : E950GF

Description:  1-1/4 IN X 1 IN REDUCER BUSHING

UPC: 34481062257

Reducer Bushing, Size 1-1/4 Inch x 1 Inch, Length 1-9/64 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 50
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For connecting different sizes of conduit, bell x spigot.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E23018

Dimensions

Size

1-1/4 x 1

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 31146 441202 N/A N/A N/A
UL E23018 N/A N/A N/A N/A
ETIM EC002357 Support insulator

Length

36.8 mm

Outer diameter

42.4 mm

Documents/Support Tools

Sales Drawing

Click here