Catalog No. : E950FE-CTN
Description: RDCR BSHG 1IN X 3/4IN PVC 20PK
UPC: 34481156963
Reducer Bushing, Size 1 Inch x 3/4 Inch, Length 1-1/64 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 20
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For connecting different sizes of conduit, bell x spigot. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
31.7 mm |
|
Outer diameter |
33.3 mm |
Documents/Support Tools
|
Sales Drawing |